Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5L Three Neck Distilling Flask with Vertical Neck Standard Taper Joints
Product Number4960-5L
These 5L PYREX® three neck flasks have two vertical side necks with 24/40 full length outer Standard Taper joints and a larger vertical center neck with a full length 45/50 Standard Taper joint.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹132,244.51 per case
Added to Your Shopping Cart
Details
| Product Number | 4960-5L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 3 / Cs |
| Brand | PYREX® |
| Capacity | 5000 mL |
| Flask Shape | Multi neck |
| Top Style | Standard Taper Joint |
| Neck Style | Vertical |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Center Neck Joint | 45/50 |
| Height | 300 mm (approx.) |
| O.D. | 221 mm (approx.) |
| Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19026017
- Quality Certificate - Lot No.11826060
- Quality Certificate - Lot No.23525020
- Quality Certificate - Lot No.25524330
- Quality Certificate - Lot No.19424017
- Quality Certificate - Lot No.01224029
- Quality Certificate - Lot No.28523004
- Quality Certificate - Lot No.02323047
- Quality Certificate - Lot No.28820019
- Quality Certificate - Lot No.27320038
- Quality Certificate - Lot No.02220028
- Quality Certificate - Lot No.14119024
- Quality Certificate - Lot No.33118053
- Quality Certificate - Lot No.32917011
- Quality Certificate - Lot No.25216055
- Quality Certificate - Lot No.12716103
- Quality Certificate - Lot No.26815019
- Quality Certificate - Lot No.14115018
- Quality Certificate - Lot No.02915057
- Quality Certificate - Lot No.30114004
- Quality Certificate - Lot No.21714027
- Quality Certificate - Lot No.08612060
- Quality Certificate - Lot No.21711050
- Quality Certificate - Lot No.15511041
- Quality Certificate - Lot No.09711153
- Quality Certificate - Lot No.34310027
- Quality Certificate - Lot No.25210022
- Quality Certificate - Lot No.15410261
- Quality Certificate - Lot No.12710048
- Quality Certificate - Lot No.09910193