Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 200 mL EZ Access™ Wide Mouth Volumetric Flask, TC, Class A, Heavy Duty, with GL32 Screw Cap
Product Number5655-200
These 200 mL PYREX® EZ Access™ volumetric flasks have an extra heavy duty glass wall significantly increases the product durability. These flasks are calibrated (TC) and designed to meet Class A, ASTM tolerances for volumetric flasks. The wide funnel-like threaded top plus the wide neck design allows for easy filling and mixing of various materials into solution. This extra wide neck also allows access to larger capacity pipets. For added convenience, one size (GL32) of the chemically resistant, high temperature polybutylene terephthalate screw caps fits all flasks. This threaded cap has a PTFE liner to provide a secure closure for leak proof solution storage. For replacement caps, see No.1395-32HTC; for septum caps and septa, see Nos. 1395-32HTSC, 1395-32SS and 1395-32TS. -These flasks are Lot Traceable with certificates of compliance available in print: click Contact Us on left navigational bar, then click on Certificate of Compliance.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹9,941.37 per case
Added to Your Shopping Cart
Details
| Product Number | 5655-200 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 200 mL |
| Flask Shape | Flat bottom |
| Top Style | Threaded |
| Neck Style | Wide Mouth |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.1 mL |
| Cap Style | Teflon Liner |
| Cap Material | Polybutylene terephthalate |
| Thread Finish | 32 |
| Height | 225 mm |
| O.D. | 76 mm |
| Flask Style | Volumetric |
| Flask Feature | EZ access |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34225020
- Quality Certificate - Lot No.15725022
- Quality Certificate - Lot No.11225136
- Quality Certificate - Lot No.06725018
- Quality Certificate - Lot No.23924011
- Quality Certificate - Lot No.16524020
- Quality Certificate - Lot No.13724055
- Quality Certificate - Lot No.10324038
- Quality Certificate - Lot No.07524021
- Quality Certificate - Lot No.00624022
- Quality Certificate - Lot No.22723034
- Quality Certificate - Lot No.14523035
- Quality Certificate - Lot No.14422045
- Quality Certificate - Lot No.11122014
- Quality Certificate - Lot No.03421017
- Quality Certificate - Lot No.09220005
- Quality Certificate - Lot No.01720012
- Quality Certificate - Lot No.31818014
- Quality Certificate - Lot No.20718050
- Quality Certificate - Lot No.05418033
- Quality Certificate - Lot No.00617123
- Quality Certificate - Lot No.02516005
- Quality Certificate - Lot No.24515021
- Quality Certificate - Lot No.08215031
- Quality Certificate - Lot No.17514001
- Quality Certificate - Lot No.08814018
- Quality Certificate - Lot No.20713024
- Quality Certificate - Lot No.14413025
- Quality Certificate - Lot No.11713014
- Quality Certificate - Lot No.27912010