Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap
Product Number5600-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2L Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 2000 polyethylene snap-caps. For replacement snap-caps see No. 7666. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹22,522.64 per case
Added to Your Shopping Cart
Details
Product Number | 5600-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Flat bottom |
Top Style | Beaded rim |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.5 mL |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Snap Cap No. | 2000 |
Height | 357 mm (approx.) |
O.D. | 158 mm (approx.) |
Flask Style | Volumetric |
Cap Color | Blue |
Flask Feature | Lifetime Red |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05525024
- Quality Certificate - Lot No.26824022
- Quality Certificate - Lot No.19024034
- Quality Certificate - Lot No.14624008
- Quality Certificate - Lot No.10924033
- Quality Certificate - Lot No.06124060
- Quality Certificate - Lot No.33123046
- Quality Certificate - Lot No.14323011
- Quality Certificate - Lot No.06223018
- Quality Certificate - Lot No.31922085
- Quality Certificate - Lot No.06322048
- Quality Certificate - Lot No.34421028
- Quality Certificate - Lot No.30121011
- Quality Certificate - Lot No.25621014
- Quality Certificate - Lot No.11321068
- Quality Certificate - Lot No.06321041
- Quality Certificate - Lot No.27319022
- Quality Certificate - Lot No.24119017
- Quality Certificate - Lot No.16119042
- Quality Certificate - Lot No.00719025
- Quality Certificate - Lot No.30318011
- Quality Certificate - Lot No.19918028
- Quality Certificate - Lot No.06418054
- Quality Certificate - Lot No.13517031
- Quality Certificate - Lot No.29616025
- Quality Certificate - Lot No.22915053
- Quality Certificate - Lot No.12715025
- Quality Certificate - Lot No.21014002
- Quality Certificate - Lot No.14714007
- Quality Certificate - Lot No.12014263