Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper
Product Number5630-2

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2 mL PYREX® microvolumetric flasks are calibrated to Class A tolerances. They are designed for microchemical work in accordance with the recommendations of the Committee of Microchemical Apparatus, Analytical Division of the A.C.S. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. Uses a No. 8 Standard Taper PYREX® stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent. The white markings are easy to read. Reference: ASTM E-237.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹77,280.63 per case
Added to Your Shopping Cart
Details
Product Number | 5630-2 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.015 mL |
Standard Taper Stopper No. | 8 |
Height | 71 mm (approx.) |
O.D. | 12 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Hexagonal base |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19025046
- Quality Certificate - Lot No.07925030
- Quality Certificate - Lot No.14624015
- Quality Certificate - Lot No.35523023
- Quality Certificate - Lot No.30423013
- Quality Certificate - Lot No.19423026
- Quality Certificate - Lot No.16023043
- Quality Certificate - Lot No.10323011
- Quality Certificate - Lot No.16922002
- Quality Certificate - Lot No.07022020
- Quality Certificate - Lot No.30821022
- Quality Certificate - Lot No.22221001
- Quality Certificate - Lot No.20221062
- Quality Certificate - Lot No.18121050
- Quality Certificate - Lot No.10421018
- Quality Certificate - Lot No.10820048
- Quality Certificate - Lot No.19919011
- Quality Certificate - Lot No.16119030
- Quality Certificate - Lot No.13419002