Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Class A Volumetric Flask with PTFE Stopper
Product Number5644-100
These 100 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 13 PTFE color-coded keyhole stoppers. For replacement stoppers see No. 7630. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹22,141.51 per case
Added to Your Shopping Cart
Details
| Product Number | 5644-100 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | PTFE |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.08 mL |
| Standard Taper Stopper No. | 13 |
| Height | 181 mm (approx.) |
| O.D. | 60 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32325079
- Quality Certificate - Lot No.28125029
- Quality Certificate - Lot No.16925174
- Quality Certificate - Lot No.10625022
- Quality Certificate - Lot No.04525022
- Quality Certificate - Lot No.00625004
- Quality Certificate - Lot No.31124203
- Quality Certificate - Lot No.24724024
- Quality Certificate - Lot No.23524096
- Quality Certificate - Lot No.18524164
- Quality Certificate - Lot No.15824340
- Quality Certificate - Lot No.13524048
- Quality Certificate - Lot No.08024235
- Quality Certificate - Lot No.35223037
- Quality Certificate - Lot No.31423028
- Quality Certificate - Lot No.10423020
- Quality Certificate - Lot No.07323001
- Quality Certificate - Lot No.01923017
- Quality Certificate - Lot No.29522036
- Quality Certificate - Lot No.24522040
- Quality Certificate - Lot No.19622014
- Quality Certificate - Lot No.07022027
- Quality Certificate - Lot No.34421015
- Quality Certificate - Lot No.27921058
- Quality Certificate - Lot No.06221023
- Quality Certificate - Lot No.04520044
- Quality Certificate - Lot No.01820008
- Quality Certificate - Lot No.29119017
- Quality Certificate - Lot No.18519027
- Quality Certificate - Lot No.13619018