Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 200 mL Class A Volumetric Flask with Polyethylene Snap-Cap
Product Number5580-200

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 5600-200.)
These 200 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 200 polyethylene snap-caps. For replacement snap-caps see No. 7666. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹27,449.73 per case
Added to Your Shopping Cart
Details
Product Number | 5580-200 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Flask Shape | Flat bottom |
Top Style | Heavy duty rim |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class A |
Tolerance | 0.1 mL |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Snap Cap No. | 200 |
Height | 214 mm (approx.) |
O.D. | 74 mm (approx.) |
Flask Style | Volumetric |
Cap Color | Blue |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01325028
- Quality Certificate - Lot No.30624027
- Quality Certificate - Lot No.21924041
- Quality Certificate - Lot No.17824272
- Quality Certificate - Lot No.11524246
- Quality Certificate - Lot No.04424002
- Quality Certificate - Lot No.17622049
- Quality Certificate - Lot No.01422022
- Quality Certificate - Lot No.23021018
- Quality Certificate - Lot No.11721005
- Quality Certificate - Lot No.11120033
- Quality Certificate - Lot No.06620040
- Quality Certificate - Lot No.03520007
- Quality Certificate - Lot No.01320012
- Quality Certificate - Lot No.21219008
- Quality Certificate - Lot No.08419014
- Quality Certificate - Lot No.20518038
- Quality Certificate - Lot No.05118044
- Quality Certificate - Lot No.01818007
- Quality Certificate - Lot No.07417027
- Quality Certificate - Lot No.27216016
- Quality Certificate - Lot No.15816076
- Quality Certificate - Lot No.18115032
- Quality Certificate - Lot No.13815019
- Quality Certificate - Lot No.09615034
- Quality Certificate - Lot No.05415003
- Quality Certificate - Lot No.24514049
- Quality Certificate - Lot No.22314015
- Quality Certificate - Lot No.16814005
- Quality Certificate - Lot No.10014260