Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 200 mL Phosphoric Acid Volumetric Flasks, Wide Neck, Tooled Rim
Product Number5840-200

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 5841-200.)
These 200 mL PYREX® volumetric flasks have wide necks and are used in determining phosphoric acid in mixed fertilizer.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹31,250.86 per case
Added to Your Shopping Cart
Details
Product Number | 5840-200 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 200 mL |
Flask Shape | Flat bottom |
Top Style | Heavy duty rim |
Neck Style | Wide |
Stopper Style | No stopper |
Accuracy Class | Class B |
Feature | Reusable |
Tolerance | 0.18 mL |
Height | 152 mm (approx.) |
O.D. | 74 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12925004
- Quality Certificate - Lot No.05525021
- Quality Certificate - Lot No.01325027
- Quality Certificate - Lot No.32524022
- Quality Certificate - Lot No.27824008
- Quality Certificate - Lot No.21924043
- Quality Certificate - Lot No.11024049
- Quality Certificate - Lot No.03224065
- Quality Certificate - Lot No.34223017
- Quality Certificate - Lot No.26123023
- Quality Certificate - Lot No.20523020
- Quality Certificate - Lot No.17823024
- Quality Certificate - Lot No.13723134
- Quality Certificate - Lot No.08723082
- Quality Certificate - Lot No.05123052
- Quality Certificate - Lot No.01023013
- Quality Certificate - Lot No.32322018
- Quality Certificate - Lot No.28722030
- Quality Certificate - Lot No.24122026
- Quality Certificate - Lot No.17622050
- Quality Certificate - Lot No.14022062
- Quality Certificate - Lot No.03422050
- Quality Certificate - Lot No.35121047
- Quality Certificate - Lot No.22821018
- Quality Certificate - Lot No.18621005
- Quality Certificate - Lot No.14421049
- Quality Certificate - Lot No.10720035
- Quality Certificate - Lot No.06420043
- Quality Certificate - Lot No.03520013
- Quality Certificate - Lot No.01320024