Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 50 mL Economy Volumetric Flasks, Glass Standard Taper Stopper
Product Number5641-50
These 50 mL PYREX® economy flasks are designed for those that do not require the precision accuracy of our Class A capacity flasks. Capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large white block letters make inscriptions easy to read. Supplied with No. 9 Standard Taper glass stoppers. For replacement stoppers see No. 7650.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹15,061.32 per case
Added to Your Shopping Cart
Details
| Product Number | 5641-50 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 50 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class B |
| Feature | Reusable |
| Tolerance | 0.1 mL |
| Standard Taper Stopper No. | 9 |
| Height | 151 mm (approx.) |
| O.D. | 51 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Economy |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00526031
- Quality Certificate - Lot No.26125048
- Quality Certificate - Lot No.22625031
- Quality Certificate - Lot No.14225019
- Quality Certificate - Lot No.06025042
- Quality Certificate - Lot No.03225030
- Quality Certificate - Lot No.34624015
- Quality Certificate - Lot No.31924065
- Quality Certificate - Lot No.28124231
- Quality Certificate - Lot No.21824013
- Quality Certificate - Lot No.17424044
- Quality Certificate - Lot No.10324025
- Quality Certificate - Lot No.06924031
- Quality Certificate - Lot No.01924006
- Quality Certificate - Lot No.35223038
- Quality Certificate - Lot No.29023310
- Quality Certificate - Lot No.04523018