Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 500 mL Class A Volumetric Flask with Glass Standard Taper Stopper
Product Number65640-500
Flask features a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. The graduation mark is easy to read. Supplied with standard taper PYREX stopper.
For stopper only, see Cat. No. 7650.
Warning: Do not place over direct heat or flame. Do not heat above 121°C moist heat or 110°C dry heat.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹77,562.41 per case
| Product Number | 65640-500 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.2 mL |
| Standard Taper Stopper No. | 19 |
| Height | 287 mm (approx.) |
| O.D. | 100 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | PYREXPLUS coated |
- Quality Certificate - Lot No.30825082
- Quality Certificate - Lot No.15825004
- Quality Certificate - Lot No.06124054
- Quality Certificate - Lot No.27723020
- Quality Certificate - Lot No.08323029
- Quality Certificate - Lot No.06816065
- Quality Certificate - Lot No.28315029
- Quality Certificate - Lot No.27115009
- Quality Certificate - Lot No.18315036
- Quality Certificate - Lot No.18310072
- Quality Certificate - Lot No.11310015
- Quality Certificate - Lot No.06810104
- Quality Certificate - Lot No.05310017
- Quality Certificate - Lot No.28509024
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27407009
- Quality Certificate - Lot No.11507012
- Quality Certificate - Lot No.09106999