Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 25 mL Class A Buret with Product Standard PTFE Stopcock Plug
Product Number2103-25



The capacity tolerance on this Class A 25 mL PYREX® buret is established by ASTM E-287 and is calibrated in accordance with ASTM E-542. Tips are carefully drawn from accurate bore tubing to insure proper drainage rates. This buret has colored markings, fine, sharp lines and large easy-to-read numbers. The stopcock barrel has a smooth micro-finish to assure leak-resistant performance. Each buret is supplied with a dust cover. All sizes are furnished with a 2mm bore Product Standard PTFE (Polytetrafluorethylene) stopcock plug. For a replacement PTFE stopcock plug only, see No. 7681-2.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹2,955.78 per case
Added to Your Shopping Cart
Details
Product Number | 2103-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Buret Feature | Class A |
Capacity | 25 mL |
Graduation Interval | 0.1 mL |
Height | 560 mm (approx.) |
O.D. | 12 mm (approx.) |
Stopcock Bore No. | 2 |
Stopcock Style | Straight bore PTFE |
Tolerance | 0.03 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26825048
- Quality Certificate - Lot No.21125257
- Quality Certificate - Lot No.16225004
- Quality Certificate - Lot No.05825020
- Quality Certificate - Lot No.31824099
- Quality Certificate - Lot No.26224128
- Quality Certificate - Lot No.19924070
- Quality Certificate - Lot No.16524019
- Quality Certificate - Lot No.13124002
- Quality Certificate - Lot No.08324004
- Quality Certificate - Lot No.02324124
- Quality Certificate - Lot No.32123001
- Quality Certificate - Lot No.26923023
- Quality Certificate - Lot No.15323005
- Quality Certificate - Lot No.13023038
- Quality Certificate - Lot No.10223034
- Quality Certificate - Lot No.06823039
- Quality Certificate - Lot No.04723010
- Quality Certificate - Lot No.33622040
- Quality Certificate - Lot No.27422001
- Quality Certificate - Lot No.27322047
- Quality Certificate - Lot No.18822013
- Quality Certificate - Lot No.13722151
- Quality Certificate - Lot No.06022028
- Quality Certificate - Lot No.05922023
- Quality Certificate - Lot No.01922051
- Quality Certificate - Lot No.28821023
- Quality Certificate - Lot No.26121006
- Quality Certificate - Lot No.19021090
- Quality Certificate - Lot No.12621025