Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC
Product Number2982-1L
Calibrated “to contain” in accordance with ASTM E-1272 and ASTM E-542. Useful as a mixing cylinder. Each features the PYREX stopper. Graduations are in durable white enamel.
See Cat. No. 3002 for the equivalent cylinder supplied with a Corning test certificate.
For stopper only, see 7650.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹11,446.86 per case
| Product Number | 2982-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 1000 mL |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 10 mL |
| Height | 520 mm (approx.) |
| O.D. | 64 mm (approx.) |
| Standard Taper Stopper No. | 32 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.08026026
- Quality Certificate - Lot No.35425009
- Quality Certificate - Lot No.31625047
- Quality Certificate - Lot No.18525029
- Quality Certificate - Lot No.15525269
- Quality Certificate - Lot No.29124043
- Quality Certificate - Lot No.01224045
- Quality Certificate - Lot No.30723038
- Quality Certificate - Lot No.24023046
- Quality Certificate - Lot No.17823031
- Quality Certificate - Lot No.03223199
- Quality Certificate - Lot No.03123026
- Quality Certificate - Lot No.28422051
- Quality Certificate - Lot No.22822019
- Quality Certificate - Lot No.24921028
- Quality Certificate - Lot No.23721060
- Quality Certificate - Lot No.20721052
- Quality Certificate - Lot No.04121076
- Quality Certificate - Lot No.00821030
- Quality Certificate - Lot No.10520038
- Quality Certificate - Lot No.04320016
- Quality Certificate - Lot No.17519068
- Quality Certificate - Lot No.05319070
- Quality Certificate - Lot No.02519016
- Quality Certificate - Lot No.34618010
- Quality Certificate - Lot No.17118046
- Quality Certificate - Lot No.13018001
- Quality Certificate - Lot No.07818027
- Quality Certificate - Lot No.00318072
- Quality Certificate - Lot No.34317022