text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale, 2L Graduated Cylinder, TC

Product Number3022-2L

E-mail

These PYREX® 2L graduated cylinders are calibrated "to contain" (TC) and have white enamel graduations. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


₹10,698.34 per case

Details
Product Number   3022-2L
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Bumper Guard   Yes  
Capacity   2000 mL  
Cylinder Scale   Single Metric - To Contain  
Cylinder Style   Graduated  
Feature   Reusable  
Graduation Interval   20 mL  
Height   520 mm (approx.)  
O.D.   83 mm (approx.)  
Sterile   No  
Stopper Style   No stopper  
Tolerance   12 mL  
Top Style   Pourout  
Specifications Documents