Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Single Metric Scale Graduated Cylinders, Lifetime Red™, TC
Product Number3042-1L
These 1L PYREX® graduated cylinders are calibrated "to contain" (TC). The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. Bumper guards are supplied. For replacement bumper guards, see No. 3066.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹7,681.53 per case
| Product Number | 3042-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bumper Guard | Yes |
| Capacity | 1000 mL |
| Cylinder Feature | Lifetime Red |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 10 mL |
| Height | 465 mm (approx.) |
| O.D. | 64 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 6 mL |
| Top Style | Pourout |
- Quality Certificate - Lot No.14225052
- Quality Certificate - Lot No.28524010
- Quality Certificate - Lot No.22824014
- Quality Certificate - Lot No.18824026
- Quality Certificate - Lot No.14624021
- Quality Certificate - Lot No.11624020
- Quality Certificate - Lot No.00824047
- Quality Certificate - Lot No.13923016
- Quality Certificate - Lot No.06923048
- Quality Certificate - Lot No.34722012
- Quality Certificate - Lot No.28422050
- Quality Certificate - Lot No.12722022
- Quality Certificate - Lot No.10122008
- Quality Certificate - Lot No.01222043
- Quality Certificate - Lot No.29821011
- Quality Certificate - Lot No.11721018
- Quality Certificate - Lot No.30720014
- Quality Certificate - Lot No.10520075
- Quality Certificate - Lot No.04320015
- Quality Certificate - Lot No.17519079
- Quality Certificate - Lot No.12719315
- Quality Certificate - Lot No.02419011
- Quality Certificate - Lot No.34518056
- Quality Certificate - Lot No.17618029
- Quality Certificate - Lot No.13717010
- Quality Certificate - Lot No.03217048
- Quality Certificate - Lot No.14416009
- Quality Certificate - Lot No.07816089
- Quality Certificate - Lot No.05416014
- Quality Certificate - Lot No.32515059