Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ Single Metric Scale, 100 mL Class A Graduated Cylinder, TD
Product Number70024-100
These PYREX® VISTA™ 100 mL Class A Graduated Cylinders are calibrated (TD) and have blue enamel graduations. The 100 mL cylinder capacity is in accordance with ASTM E-1272. For bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹16,267.21 per case
Added to Your Shopping Cart
Details
| Product Number | 70024-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 100 mL |
| Cylinder Feature | Class A |
| Cylinder Scale | Single Metric - To Deliver |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Sterile | No |
| Stopper Style | No stopper |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00826051
- Quality Certificate - Lot No.28225046
- Quality Certificate - Lot No.15425053
- Quality Certificate - Lot No.08325008
- Quality Certificate - Lot No.00625020
- Quality Certificate - Lot No.25624009
- Quality Certificate - Lot No.13724047
- Quality Certificate - Lot No.04624023
- Quality Certificate - Lot No.02524007
- Quality Certificate - Lot No.33323211
- Quality Certificate - Lot No.29823327
- Quality Certificate - Lot No.21923026
- Quality Certificate - Lot No.15023040
- Quality Certificate - Lot No.06523371
- Quality Certificate - Lot No.04023061
- Quality Certificate - Lot No.00223030
- Quality Certificate - Lot No.32022034
- Quality Certificate - Lot No.27622094
- Quality Certificate - Lot No.26422001
- Quality Certificate - Lot No.23622022
- Quality Certificate - Lot No.18322017
- Quality Certificate - Lot No.16822088
- Quality Certificate - Lot No.13322040
- Quality Certificate - Lot No.06422018
- Quality Certificate - Lot No.03922041
- Quality Certificate - Lot No.35021013
- Quality Certificate - Lot No.31321069
- Quality Certificate - Lot No.28721033
- Quality Certificate - Lot No.25821053
- Quality Certificate - Lot No.22221004