
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 10 mL Single Metric Volumetric and Graduated Cylinders, TC, Plastic Hexagonal Base, Blue Graduations
Product Number70075-10

(This is the suggested replacement for 3075-10, 3075-10BO, 3075-10CO)
These PYREX® VISTA™ are calibrated “to contain” (TC). They are supplied in two parts - a strong, accurate glass graduate and a detachable, sturdy plastic base which absorbs impacts and reduces breakage. Tolerances are ±5% of total at any point. By removing the base, the graduate can be conveniently stacked. Bumper guards are supplied with 25 mL through 100 mL inclusive. The 10 mL has a funnel top for careful pouring.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹6,334.82 per case
Product Number | 70075-10 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 10 mL |
Cylinder Feature | Economy |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Sterile | No |
Top Style | Pourout |
- Quality Certificate - Lot No.15425008
- Quality Certificate - Lot No.11325024
- Quality Certificate - Lot No.33724017
- Quality Certificate - Lot No.33324038
- Quality Certificate - Lot No.25024046
- Quality Certificate - Lot No.22824055
- Quality Certificate - Lot No.15224020
- Quality Certificate - Lot No.06424048
- Quality Certificate - Lot No.04724028
- Quality Certificate - Lot No.02524036
- Quality Certificate - Lot No.35323008
- Quality Certificate - Lot No.30623042
- Quality Certificate - Lot No.29123044
- Quality Certificate - Lot No.20723371
- Quality Certificate - Lot No.15923013