Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 100 mL Single Metric Volumetric and Graduated Cylinders, TC, Plastic Hexagonal Base, Blue Graduations
Product Number70075-100
(This is the suggested replacement for 3075-100.)
These PYREX® VISTA™ are calibrated “to contain” (TC). They are supplied in two parts - a strong, accurate glass graduate and a detachable, sturdy plastic base which absorbs impacts and reduces breakage. Tolerances are ±5% of total at any point. By removing the base, the graduate can be conveniently stacked. Bumper guards are supplied with 25 mL through 100 mL inclusive. The 10 mL has a funnel top for careful pouring.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹6,778.45 per case
| Product Number | 70075-100 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | Yes |
| Capacity | 100 mL |
| Cylinder Feature | Economy |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Sterile | No |
| Top Style | Pourout |
- Quality Certificate - Lot No.03426016
- Quality Certificate - Lot No.00526009
- Quality Certificate - Lot No.35325009
- Quality Certificate - Lot No.32525017
- Quality Certificate - Lot No.28125055
- Quality Certificate - Lot No.21925056
- Quality Certificate - Lot No.12525045
- Quality Certificate - Lot No.11525013
- Quality Certificate - Lot No.02425017
- Quality Certificate - Lot No.26424019
- Quality Certificate - Lot No.19424024
- Quality Certificate - Lot No.18024028
- Quality Certificate - Lot No.14324012
- Quality Certificate - Lot No.10324065
- Quality Certificate - Lot No.33223047
- Quality Certificate - Lot No.27923004
- Quality Certificate - Lot No.18523049
- Quality Certificate - Lot No.12923060
- Quality Certificate - Lot No.04423021
- Quality Certificate - Lot No.02023034
- Quality Certificate - Lot No.29422040
- Quality Certificate - Lot No.23022021
- Quality Certificate - Lot No.18922022
- Quality Certificate - Lot No.16522017
- Quality Certificate - Lot No.13922038
- Quality Certificate - Lot No.06022022
- Quality Certificate - Lot No.05622044
- Quality Certificate - Lot No.00422072
- Quality Certificate - Lot No.25321054
- Quality Certificate - Lot No.21621040