Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 300 mm Long Hybridization Tube
Product Number7995-300
These 300mmm long PYREX® hybridization tubes have a 35mm inner diameter (I.D.) and are designed for use in hybridization chambers. They come with Corning® standard GL 45 orange plug-seal caps (No. 1395-45LTC). A silicone O-ring (No. 1395-OR) is used to ensure a leak-resistant seal. An optional Corning vented membrane cap (No. 1395-45LTMC) is available for low temperature assays.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹24,702.02 per case
Added to Your Shopping Cart
Details
| Product Number | 7995-300 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Tube Style | Hybridization |
| Bottom Style | Flat |
| Neck Style | Wide |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | Polypropylene |
| Thread Finish | 45 |
| Cap Color | Orange |
| Graduations | Yes |
| Feature | Reusable |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16525002
- Quality Certificate - Lot No.19424034
- Quality Certificate - Lot No.08624038
- Quality Certificate - Lot No.24423044
- Quality Certificate - Lot No.09023016
- Quality Certificate - Lot No.03223200
- Quality Certificate - Lot No.07722069
- Quality Certificate - Lot No.24921002
- Quality Certificate - Lot No.01421133
- Quality Certificate - Lot No.33919064
- Quality Certificate - Lot No.18619060
- Quality Certificate - Lot No.35418104
- Quality Certificate - Lot No.34418796
- Quality Certificate - Lot No.33418001
- Quality Certificate - Lot No.30318914
- Quality Certificate - Lot No.29718556
- Quality Certificate - Lot No.17718737
- Quality Certificate - Lot No.12118906
- Quality Certificate - Lot No.34817391
- Quality Certificate - Lot No.36516001
- Quality Certificate - Lot No.03015001
- Quality Certificate - Lot No.04914001
- Quality Certificate - Lot No.32513002
- Quality Certificate - Lot No.26013001
- Quality Certificate - Lot No.31712001
- Quality Certificate - Lot No.22311001
- Quality Certificate - Lot No.06111001
- Quality Certificate - Lot No.14410002
- Quality Certificate - Lot No.14110001
- Quality Certificate - Lot No.Generic