Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-well tips, 30µL, Clear, Non-filtered, Non-sterile, SLAS Rack
Product NumberVT-384-31UL-R
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 30 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST & 16ST head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹230,137.14 per case
| Product Number | VT-384-31UL-R |
| Qty./Pk | 3840 / Pk |
| Qty./Cs | 19200 / Cs |
| Brand | Axygen® |
| Series | VT |
| Model | Velocity |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Agilent Velocity |
| Use With Model | Agilent |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 384 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 31 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | No |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.34425020
- Quality Certificate - Lot No.33825030
- Quality Certificate - Lot No.33125019
- Quality Certificate - Lot No.32825055
- Quality Certificate - Lot No.31425054
- Quality Certificate - Lot No.30725054
- Quality Certificate - Lot No.30725030
- Quality Certificate - Lot No.30025034
- Quality Certificate - Lot No.28825047
- Quality Certificate - Lot No.04325069
- Quality Certificate - Lot No.04325068
- Quality Certificate - Lot No.04325067
- Quality Certificate - Lot No.04325066
- Quality Certificate - Lot No.04325065
- Quality Certificate - Lot No.01525181
- Quality Certificate - Lot No.01525178
- Quality Certificate - Lot No.01525176
- Quality Certificate - Lot No.01525173
- Quality Certificate - Lot No.01125002
- Quality Certificate - Lot No.31224004
- Quality Certificate - Lot No.28824016
- Quality Certificate - Lot No.21824002