Axygen® 384-well tips, 70µL, Clear, Non-filtered, Sterile, SLAS Rack
Product NumberVT-384-70UL-R-S
This is the suggested replacement for VT-384-70-L-R-S.
The Axygen brand offers a comprehensive line of tips for Agilent®/Velocity11 automation systems. These tips are manufactured to stringent specifications under strict process controls and assembled via automation to ensure consistent performance and quality. Tips are RNase-/DNase-free and nonpyrogenic. Available in nonsterile, sterile, non-filtered, filtered and wide-bore. Clear polypropylene tips are available in 96-well and 384-well format designed for Agilent®/Velocity VPrep® and Bravo 96LT, 8LT, 384ST, 96ST and 16ST head.
- 70 µL Clear Tips
- 384 Tip format
- Clear Polypropylene
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
- Compatibility: Agilent®/Velocity VPrep® and Bravo 384ST, 96ST & 16ST head
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$5,462.67 per case
| Product Number | VT-384-70UL-R-S |
| Qty./Pk | 3840 / Pk |
| Qty./Cs | 19200 / Cs |
| Brand | Axygen® |
| Series | VT |
| Model | Velocity |
| Tip Feature | Standard |
| Tip Shape | Round |
| Tip | Standard |
| Compatibility | Agilent Velocity |
| Use With Model | Agilent |
| Packaging | SBS Rack |
| Packaging Configuration | Single Rack |
| Packaging Format | 10 Racks/Pk, 5 Packs/Cs |
| Tip Format | 384 Tips/Rack |
| Pcs./Cs | 50 Racks/Case |
| Maximum Volume/Well | 70 µL |
| Application | Diagnostics |
| Filter | No |
| Sterile | Yes |
| Autoclavable | No |
| Color | Clear |
- Quality Certificate - Lot No.07826079
- Quality Certificate - Lot No.07126086
- Quality Certificate - Lot No.06226111
- Quality Certificate - Lot No.05626024
- Quality Certificate - Lot No.05626017
- Quality Certificate - Lot No.04626021
- Quality Certificate - Lot No.03726032
- Quality Certificate - Lot No.01926060
- Quality Certificate - Lot No.01226063
- Quality Certificate - Lot No.35725003
- Quality Certificate - Lot No.35125014
- Quality Certificate - Lot No.34925020
- Quality Certificate - Lot No.33625044
- Quality Certificate - Lot No.28625065
- Quality Certificate - Lot No.28625064
- Quality Certificate - Lot No.28625063
- Quality Certificate - Lot No.11225032
- Quality Certificate - Lot No.09125078
- Quality Certificate - Lot No.06425001
- Quality Certificate - Lot No.04325187
- Quality Certificate - Lot No.04325186
- Quality Certificate - Lot No.04325185
- Quality Certificate - Lot No.02225001
- Quality Certificate - Lot No.01525687
- Quality Certificate - Lot No.16924043
- Quality Certificate - Lot No.16524003
- Quality Certificate - Lot No.14924014
- Quality Certificate - Lot No.14324034
- Quality Certificate - Lot No.14024012
- Quality Certificate - Lot No.09224050