Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Claisen Three-Way Connecting Adapter with 19/22 Standard Taper Joints
Product Number9050-19
These PYREX® Claisen adapters have 19/22 Standard Taper outer joints at the upper end and on the parallel sidearm and an inner 19/22 Standard Taper joint at the lower end.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹10,543.78 per case
Added to Your Shopping Cart
Details
| Product Number | 9050-19 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Adapter Style | Claisen |
| Length | 123 mm (approx.) |
| Standard Taper Bottom Inner Joint | 19/22 |
| Standard Taper Top Outer Joint | 19/22 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27925022
- Quality Certificate - Lot No.22625039
- Quality Certificate - Lot No.20325002
- Quality Certificate - Lot No.12225064
- Quality Certificate - Lot No.10525169
- Quality Certificate - Lot No.19823014
- Quality Certificate - Lot No.14020037
- Quality Certificate - Lot No.24719055
- Quality Certificate - Lot No.22419069
- Quality Certificate - Lot No.15719049
- Quality Certificate - Lot No.24218015
- Quality Certificate - Lot No.09318003
- Quality Certificate - Lot No.07818063
- Quality Certificate - Lot No.02518054
- Quality Certificate - Lot No.32017006
- Quality Certificate - Lot No.29017012
- Quality Certificate - Lot No.26217009
- Quality Certificate - Lot No.17017062
- Quality Certificate - Lot No.12317035
- Quality Certificate - Lot No.07317075
- Quality Certificate - Lot No.03417065
- Quality Certificate - Lot No.00217078
- Quality Certificate - Lot No.34116031
- Quality Certificate - Lot No.33016053
- Quality Certificate - Lot No.09616049
- Quality Certificate - Lot No.06416031
- Quality Certificate - Lot No.01116035
- Quality Certificate - Lot No.31715028
- Quality Certificate - Lot No.29915063
- Quality Certificate - Lot No.27215034