Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 25 mL Hubbard-Carmick Specific Gravity Bottle with Standard Taper Stopper
Product Number1620-25
These 25 mL PYREX® specific gravity bottles are used with viscous fluids, semi-solid bitumens and emulsions.
- Uses 24/12 standard taper stopper
- ASTM Test Reference D-70, D-1429 and D-115.
₹124,598.87 per case
Added to Your Shopping Cart
Details
Product Number | 1620-25 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Bottle Style | Hubbard-Carmick specific gravity |
Neck Style | Wide Mouth |
Top Style | Standard Taper Joint |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Thread Finish | 63 |
Stopper Style | Solid glass |
Feature | Reusable |
Height | 243 mm (approx.) |
Height With Stopper | 57 mm (approx.) |
Height Without Stopper | 47 mm (approx.) |
O.D. | 131 mm (approx.) |
Neck O.D. | 28 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15425001
- Quality Certificate - Lot No.07125001
- Quality Certificate - Lot No.07025001
- Quality Certificate - Lot No.01325001
- Quality Certificate - Lot No.00825001
- Quality Certificate - Lot No.29722002
- Quality Certificate - Lot No.18222001
- Quality Certificate - Lot No.13222002
- Quality Certificate - Lot No.08222002
- Quality Certificate - Lot No.07622001
- Quality Certificate - Lot No.05222003
- Quality Certificate - Lot No.04022003
- Quality Certificate - Lot No.35121002
- Quality Certificate - Lot No.33521005
- Quality Certificate - Lot No.31321011
- Quality Certificate - Lot No.31021003
- Quality Certificate - Lot No.24521001
- Quality Certificate - Lot No.21521001
- Quality Certificate - Lot No.11321001
- Quality Certificate - Lot No.09121001
- Quality Certificate - Lot No.05721001
- Quality Certificate - Lot No.04821002
- Quality Certificate - Lot No.02721002
- Quality Certificate - Lot No.35720001
- Quality Certificate - Lot No.35320002
- Quality Certificate - Lot No.34220001
- Quality Certificate - Lot No.33920002
- Quality Certificate - Lot No.22420001
- Quality Certificate - Lot No.11320001
- Quality Certificate - Lot No.10520001