Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 350 mL Gas Washing Bottle with Side Inlet and Coarse Fritted Disc
Product Number31750-350C
These 350 mL PYREX® gas washing bottles provide an inexpensive but effective method for washing and drying gases. Sidearm tubulations are 10mm O.D. The side inlet tube on this bottle has a rod sealed to the bottle near the top for extra strength. A 24/40 Standard Taper stopper is used to seal the outlet tube to the base. These bottles are a very effective way to humidify carbon dioxide-air mixtures for maintaining high humidity in gassed cell culture incubators. The gas enters the bottle through the top of the outside vertical tube which connects to a 60mm diameter coarse fritted disc at the bottom of the bottle below the surface of the washing medium. After bubbling through the medium, the gas is removed via the sidearm of the bottle stopper. The large diameter fritted disc permits the handling of large volumes of gas and provides greater efficiency and more uniform dispersion of gas bubbles for complete absorption. This coarse frit has a nominal pore distribution of 40 to 60 µm. Please check the Guide to Selecting and Using Fritted Glassware in our Technical Information Listing for additional information on fritted ware.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹59,946.75 per case
Added to Your Shopping Cart
Details
| Product Number | 31750-350C |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 350 mL |
| Bottle Style | Gas washing |
| Neck Style | Long |
| Cap Style | Hollow stopper |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 24/40 |
| Porosity | Coarse |
| Feature | Reusable |
| O.D. | 136 mm (approx.) |
| Disc Diameter | 60 mm (approx.) |
| Inlet Outlet Tube O.D. | 10 mm (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24025022
- Quality Certificate - Lot No.02020046
- Quality Certificate - Lot No.30419057
- Quality Certificate - Lot No.19919054
- Quality Certificate - Lot No.03219045
- Quality Certificate - Lot No.30318927
- Quality Certificate - Lot No.29818656
- Quality Certificate - Lot No.26317046
- Quality Certificate - Lot No.10714001
- Quality Certificate - Lot No.00714001
- Quality Certificate - Lot No.26813001
- Quality Certificate - Lot No.26213002
- Quality Certificate - Lot No.20013001
- Quality Certificate - Lot No.03610001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.32407001