Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Gas Washing Bottle Only
Product Number31760-500BO

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® gas washing bottles are replacements for 31760-500EC and 31760-500C. These bottles have large hexagonal bases for stability.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹15,625.43 per case
Added to Your Shopping Cart
Details
Product Number | 31760-500BO |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Gas washing |
Neck Style | Wide Mouth |
Top Style | Threaded |
Cap Style | Plug seal |
Cap Material | Polybutylene terephthalate |
Bottle Shape | Cylindrical |
Cap Color | Red |
Thread Finish | 45 |
Graduation Interval | 500 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 335 mm (approx.) |
Height Without Stopper | 300 mm (approx.) |
O.D. | 186 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08825029
- Quality Certificate - Lot No.04922045
- Quality Certificate - Lot No.08819057
- Quality Certificate - Lot No.16418168
- Quality Certificate - Lot No.34117999
- Quality Certificate - Lot No.15817847
- Quality Certificate - Lot No.10817254
- Quality Certificate - Lot No.20215001
- Quality Certificate - Lot No.19114001
- Quality Certificate - Lot No.26913001
- Quality Certificate - Lot No.08911001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.36405001
- Quality Certificate - Lot No.33906004
- Quality Certificate - Lot No.26207012