Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Gas Washing Bottle with Extra Coarse Fritted Disc
Product Number31760-500EC

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® gas washing bottles provide an inexpensive but effective method for washing and drying gases. These bottles have large hexagonal bases for stability. Sidearm tubulations are 8mm O.D. A 40/50 Standard Taper stopper is used to seal the top to the base. These bottles are a very effective way to humidify carbon dioxide-air mixtures for maintaining high humidity in gassed cell culture incubators. The gas enters the bottle through the top of the central vertical tube, the lower end of which is fritted and below the surface of the washing medium. After bubbling through the medium, the gas is removed via the sidearm of the bottle stopper. The Standard Taper stopper incorporates a tube with a 20mm diameter extra coarse fritted disc as the distributor. The fritted disc provides greater efficiency and more uniform dispersion of gas bubbles for complete absorption. This extra coarse frit has a nominal pore distribution of 170 to 220 µm. Please check the Guide to Selecting and Using Fritted Glassware in our Technical Information Listing for additional information on fritted ware.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹36,740.33 per case
Added to Your Shopping Cart
Details
Product Number | 31760-500EC |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Gas washing |
Neck Style | Long |
Top Style | Standard Taper Joint |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Standard Taper Joint | 50/12 |
Porosity | Extra coarse |
Feature | Reusable |
Height | 60 mm (approx.) |
Height With Stopper | 350 mm (approx.) |
Height Without Stopper | 300 mm (approx.) |
O.D. | 50 mm (approx.) |
Disc Diameter | 20 mm (approx.) |
Inlet Outlet Tube O.D. | 8 mm (approx.) |
Weight | 78 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25624082
- Quality Certificate - Lot No.12923046
- Quality Certificate - Lot No.02522036
- Quality Certificate - Lot No.13321064
- Quality Certificate - Lot No.30519056
- Quality Certificate - Lot No.01619230
- Quality Certificate - Lot No.34117961
- Quality Certificate - Lot No.24113001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.34205001
- Quality Certificate - Lot No.11208001
- Quality Certificate - Lot No.05008001