Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 42 mL Low Form Weighing Bottle with Short Length External 60/12 Standard Taper Joint
Product Number1688-6030

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 42 mL PRYEX® low form weighing bottles have an external 60/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹26,041.99 per case
Added to Your Shopping Cart
Details
Product Number | 1688-6030 |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Capacity | 42 mL |
Bottle Style | Weighing |
Bottle Shape | Cylindrical |
Standard Taper Joint | 60/12 |
Feature | Reusable |
Height | 30 mm (approx.) |
O.D. | 60 mm (approx.) |
Weight | 73 g (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13025003
- Quality Certificate - Lot No.29922048
- Quality Certificate - Lot No.24321024
- Quality Certificate - Lot No.04121086
- Quality Certificate - Lot No.19620024
- Quality Certificate - Lot No.22119061
- Quality Certificate - Lot No.05318500
- Quality Certificate - Lot No.05318200
- Quality Certificate - Lot No.28217099
- Quality Certificate - Lot No.18012001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27802001
- Quality Certificate - Lot No.09108999