Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2L Narrow Mouth Reagent Storage Bottles with Standard Taper Stopper
Product Number1500-2L
These 2L PYREX® narrow mouth reagent storage bottles have sturdy ground necks with No. 29 Standard Taper stoppers. Replacement stoppers are available (No. 7575-29).
₹57,112.32 per case
Added to Your Shopping Cart
Details
| Product Number | 1500-2L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 2000 mL |
| Bottle Style | Reagent |
| Neck Style | Narrow mouth |
| Top Style | Standard Taper Stopper |
| Cap Style | Plug seal |
| Cap Material | Glass |
| Bottle Shape | Cylindrical |
| Cap Color | Clear |
| Stopper Style | Hollow glass |
| Standard Taper Stopper No. | 29 |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height With Stopper | 282 mm (approx.) |
| Height Without Stopper | 248 mm (approx.) |
| O.D. | 133 mm (approx.) |
| Neck O.D. | 45 mm (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25921001
- Quality Certificate - Lot No.25321003
- Quality Certificate - Lot No.13921002
- Quality Certificate - Lot No.12121003
- Quality Certificate - Lot No.02419001
- Quality Certificate - Lot No.08017001
- Quality Certificate - Lot No.27315001
- Quality Certificate - Lot No.05815003
- Quality Certificate - Lot No.09014001
- Quality Certificate - Lot No.29013001
- Quality Certificate - Lot No.27711002
- Quality Certificate - Lot No.04711001
- Quality Certificate - Lot No.04611001
- Quality Certificate - Lot No.04511001
- Quality Certificate - Lot No.11109001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09106999