Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Round Media Storage Bottles, with GL25 Screw Cap
Product Number1395-25
These heavy duty 25mL PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL25 threaded cap. A pouring ring is not included on the 25mL size. Optional red PBT caps and red ETFE pouring rings are available for dry heat sterilization (180°C). Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
₹8,412.52 per case
Product Number | 1395-25 |
Qty./Pk | 10 / Pk |
Qty./Cs | 10 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 25 |
Graduation Interval | 5 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 70 mm (approx.) |
O.D. | 36.5 mm (approx.) |
Sterile | No |
Graduation Range | 10 - 25 mL (approx.) |