Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 3.5L Round Media Storage Bottles, with GL45 Screw Cap
Product Number1395-3X

These heavy duty 3.5L PYREX® round bottles can be used for storage as well as mixing and sampling. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Bottles have permanent white enamel graduations and marking spots.
Caution: DO NOT tighten caps immediately after autoclaving as the vacuum resulting from cooling can cause breakage.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
₹13,952.28 per case
Product Number | 1395-3X |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 3500 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 500 mL (approx.) |
Bottle Feature | Graduated |
Feature | Reusable |
Height | 295 mm (approx.) |
O.D. | 160 mm (approx.) |
Sterile | No |
Graduation Range | 1000 - 3000 mL (approx.) |
- Quality Certificate - Lot No.15425001
- Quality Certificate - Lot No.04024001
- Quality Certificate - Lot No.03423001
- Quality Certificate - Lot No.29022001
- Quality Certificate - Lot No.24422001
- Quality Certificate - Lot No.06322001
- Quality Certificate - Lot No.05522001
- Quality Certificate - Lot No.21021001
- Quality Certificate - Lot No.28220001
- Quality Certificate - Lot No.28120001
- Quality Certificate - Lot No.34719001
- Quality Certificate - Lot No.34419001
- Quality Certificate - Lot No.08118001
- Quality Certificate - Lot No.28917001
- Quality Certificate - Lot No.23916001
- Quality Certificate - Lot No.23716001
- Quality Certificate - Lot No.18413001
- Quality Certificate - Lot No.Generic