Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 19L Solution Bottle with Tooled Neck
Product Number1595-5

These 19L (5 gallon) PYREX® solution bottles are similar in shape to a carboy.
- Designed for storage of solutions and are ideal for media preparation
- Weight controlled to 15 lbs. maximum for ease of handling
- Suitable for storing distilled water and standard solutions
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper.
₹50,005.11 per case
Added to Your Shopping Cart
Details
Product Number | 1595-5 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 19000 mL |
Bottle Style | Solution |
Neck Style | Narrow mouth |
Bottle Shape | Cylindrical |
Stopper No. | 12 |
Feature | Reusable |
Height | 485 mm (approx.) |
O.D. | 292 mm (approx.) |
Neck O.D. | 72 mm (approx.) |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09225008
- Quality Certificate - Lot No.07025001
- Quality Certificate - Lot No.02325001
- Quality Certificate - Lot No.29724001
- Quality Certificate - Lot No.27823001
- Quality Certificate - Lot No.19123001
- Quality Certificate - Lot No.09023001
- Quality Certificate - Lot No.03323001
- Quality Certificate - Lot No.11722001
- Quality Certificate - Lot No.06122001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.07421001
- Quality Certificate - Lot No.33620001
- Quality Certificate - Lot No.25120001
- Quality Certificate - Lot No.18120001
- Quality Certificate - Lot No.11319001
- Quality Certificate - Lot No.06519001
- Quality Certificate - Lot No.00919001
- Quality Certificate - Lot No.30918001
- Quality Certificate - Lot No.29718001
- Quality Certificate - Lot No.23318001
- Quality Certificate - Lot No.10418001
- Quality Certificate - Lot No.05118001
- Quality Certificate - Lot No.34917001
- Quality Certificate - Lot No.32517001
- Quality Certificate - Lot No.28717001
- Quality Certificate - Lot No.19917001
- Quality Certificate - Lot No.16317001
- Quality Certificate - Lot No.10017001
- Quality Certificate - Lot No.34216001