Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 9.5L Solution Carboy with Tooled Neck and Graduations
Product Number1596-9L

These 9.5L (2.5 gallon) PYREX® solution carboys are designed for storage of solutions and are ideal for media preparation.
- With double scale (liters and gallons) black enamel graduations
- Graduated in 500 mL increments
- Will withstand hot air (dry) or steam (wet) sterilization.
- Necks are tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper.
₹94,966.22 per case
Added to Your Shopping Cart
Details
Product Number | 1596-9L |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 9000 mL |
Bottle Style | Solution |
Neck Style | Narrow mouth |
Top Style | Standard Taper Stopper |
Bottle Shape | Cylindrical |
Stopper Style | Hollow glass |
Stopper No. | 12 |
Standard Taper Stopper No. | 24 |
Graduation Interval | 500 mL (approx.) |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 475 mm (approx.) |
Height With Stopper | 198 mm (approx.) |
Height Without Stopper | 163.5 mm (approx.) |
O.D. | 86 mm (approx.) |
Neck O.D. | 35.5 mm (approx.) |
Sterile | No |
Graduation Range | 500 - 9000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07923001
- Quality Certificate - Lot No.29022001
- Quality Certificate - Lot No.09422001
- Quality Certificate - Lot No.36221001
- Quality Certificate - Lot No.31621001
- Quality Certificate - Lot No.11021001
- Quality Certificate - Lot No.13920001
- Quality Certificate - Lot No.30119001
- Quality Certificate - Lot No.12219001
- Quality Certificate - Lot No.09319001
- Quality Certificate - Lot No.32718001
- Quality Certificate - Lot No.29818001
- Quality Certificate - Lot No.15018001
- Quality Certificate - Lot No.07318001
- Quality Certificate - Lot No.24717001
- Quality Certificate - Lot No.14917001
- Quality Certificate - Lot No.13717001
- Quality Certificate - Lot No.05517001
- Quality Certificate - Lot No.02617001
- Quality Certificate - Lot No.34016001
- Quality Certificate - Lot No.11416001
- Quality Certificate - Lot No.25815001
- Quality Certificate - Lot No.18315001
- Quality Certificate - Lot No.14515001
- Quality Certificate - Lot No.12715001
- Quality Certificate - Lot No.32314001
- Quality Certificate - Lot No.27514001
- Quality Certificate - Lot No.25414001
- Quality Certificate - Lot No.14814001
- Quality Certificate - Lot No.14813001