Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® PVC-Coated 250 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number61626-250
Learn More
Heavy duty bottle which can be used for storage as well as mixing and sampling. A protective PVC coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle comes complete with autoclavable, one-piece, green colored, polypropylene plug seal cap with drip-free pouring ring. Glass bead indicates full capacity line. Teal enameled graduations and marking spot. Thread size: GL 45. Neck opening: 29 mm I.D.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹12,387.86 per case
Product Number | 61626-250 |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Bottle Style | Media storage |
Bottle Shape | Cylindrical |
Cap Color | Green |
Thread Finish | 45 |
Stopper Style | No stopper |
Graduation Interval | 50 mL (approx.) |
Bottle Feature | PYREXPLUS coated |
Feature | Reusable |
Height | 138 mm (approx.) |
O.D. | 70 mm (approx.) |
Sterile | No |
Graduation Range | 50 - 200 mL (approx.) |
- Quality Certificate - Lot No.25024066
- Quality Certificate - Lot No.18424055
- Quality Certificate - Lot No.11624036
- Quality Certificate - Lot No.01124012
- Quality Certificate - Lot No.27523019
- Quality Certificate - Lot No.22623032
- Quality Certificate - Lot No.13123003
- Quality Certificate - Lot No.09323018
- Quality Certificate - Lot No.05123009
- Quality Certificate - Lot No.34122014
- Quality Certificate - Lot No.32022017
- Quality Certificate - Lot No.27622099
- Quality Certificate - Lot No.27122062
- Quality Certificate - Lot No.22122006
- Quality Certificate - Lot No.18622092
- Quality Certificate - Lot No.06622046
- Quality Certificate - Lot No.00422052
- Quality Certificate - Lot No.23121013
- Quality Certificate - Lot No.13321006
- Quality Certificate - Lot No.09821026
- Quality Certificate - Lot No.08421024
- Quality Certificate - Lot No.05421006
- Quality Certificate - Lot No.31020021
- Quality Certificate - Lot No.25820035
- Quality Certificate - Lot No.19019001
- Quality Certificate - Lot No.02219045
- Quality Certificate - Lot No.33918168
- Quality Certificate - Lot No.31318019
- Quality Certificate - Lot No.27818070
- Quality Certificate - Lot No.24818027