Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® PVC-Coated 500 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number61626-500
Heavy duty bottle which can be used for storage as well as mixing and sampling. A protective PVC coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle comes complete with autoclavable, one-piece, green colored, polypropylene plug seal cap with drip-free pouring ring. Glass bead indicates full capacity line. Teal enameled graduations and marking spot. Thread size: GL 45. Neck opening: 29 mm I.D.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹15,213.26 per case
| Product Number | 61626-500 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 4 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Bottle Style | Media storage |
| Bottle Shape | Cylindrical |
| Cap Color | Green |
| Thread Finish | 45 |
| Stopper Style | No stopper |
| Graduation Interval | 100 mL (approx.) |
| Bottle Feature | PYREXPLUS coated |
| Feature | Reusable |
| Height | 176 mm (approx.) |
| O.D. | 86 mm (approx.) |
| Sterile | No |
| Graduation Range | 100 - 400 mL (approx.) |
- Quality Certificate - Lot No.33525056
- Quality Certificate - Lot No.27425003
- Quality Certificate - Lot No.24725110
- Quality Certificate - Lot No.21625040
- Quality Certificate - Lot No.18225089
- Quality Certificate - Lot No.17425060
- Quality Certificate - Lot No.24724004
- Quality Certificate - Lot No.09524042
- Quality Certificate - Lot No.07524024
- Quality Certificate - Lot No.03324032
- Quality Certificate - Lot No.01024413
- Quality Certificate - Lot No.25223021
- Quality Certificate - Lot No.22023285
- Quality Certificate - Lot No.05423005
- Quality Certificate - Lot No.33522074
- Quality Certificate - Lot No.33322019
- Quality Certificate - Lot No.27122063
- Quality Certificate - Lot No.20222037
- Quality Certificate - Lot No.09922039
- Quality Certificate - Lot No.13221044
- Quality Certificate - Lot No.10321036
- Quality Certificate - Lot No.01121035
- Quality Certificate - Lot No.35120028
- Quality Certificate - Lot No.30720041
- Quality Certificate - Lot No.20520014
- Quality Certificate - Lot No.34619051
- Quality Certificate - Lot No.33019017
- Quality Certificate - Lot No.28019050
- Quality Certificate - Lot No.24119009
- Quality Certificate - Lot No.08719047