Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 19L Solution Carboy with Tooled Neck
Product Number61596-19L
These 19L (5 gallon) PYREXPLUS® solution carboys feature a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills.
- Conventional carboy shape
- Autoclavable at 121°C and resistant to thermal shock.
- Designed for storage of solutions, ideal for media preparation.
- Neck is tooled to increase mechanical strength and for uniform stopper fit.
- Takes a No. 12 rubber stopper
- Graduated in 500 mL increments with black enamel.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹103,174.75 per case
Added to Your Shopping Cart
Details
| Product Number | 61596-19L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 19000 mL |
| Bottle Style | Solution |
| Bottle Shape | Cylindrical |
| Stopper No. | 12 |
| Graduation Interval | 500 mL (approx.) |
| Bottle Feature | Heavy wall |
| Feature | Reusable |
| Height | 485 mm (approx.) |
| O.D. | 292 mm (approx.) |
| Sterile | No |
| Graduation Range | 1000 - 19000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21325063
- Quality Certificate - Lot No.21125189
- Quality Certificate - Lot No.03625151
- Quality Certificate - Lot No.31724055
- Quality Certificate - Lot No.22024261
- Quality Certificate - Lot No.10724038
- Quality Certificate - Lot No.06124073
- Quality Certificate - Lot No.05224047
- Quality Certificate - Lot No.17923041
- Quality Certificate - Lot No.18322040
- Quality Certificate - Lot No.13322013
- Quality Certificate - Lot No.31721031
- Quality Certificate - Lot No.34119002
- Quality Certificate - Lot No.01619055
- Quality Certificate - Lot No.17218078
- Quality Certificate - Lot No.04018031
- Quality Certificate - Lot No.31017028
- Quality Certificate - Lot No.22917031
- Quality Certificate - Lot No.15217048
- Quality Certificate - Lot No.13017008
- Quality Certificate - Lot No.02117006
- Quality Certificate - Lot No.30016001
- Quality Certificate - Lot No.24416056
- Quality Certificate - Lot No.20716037
- Quality Certificate - Lot No.15516095
- Quality Certificate - Lot No.09916064
- Quality Certificate - Lot No.04016049
- Quality Certificate - Lot No.18215018
- Quality Certificate - Lot No.13115025
- Quality Certificate - Lot No.28314045