text.skipToContent text.skipToNavigation

Corning® Chemistry Kit, Components with 19/22 Standard Taper Joints, 2 PYREX® Stoppers

Product Number6949G-2

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


This Corning® kit is similar to No. 6949E, as many of the same standard laboratory experiments can be performed with this kit. The kit’s PYREX® components all use 19/22 Standard Taper joints for standardization. Note in particular the inclusion of a 250 mL flask with side tubulation, which is useful when performing steam distillations or experiments requiring an air bleed. This kit contains a three neck boiling flask to enable distillation while stirring and adding other compounds. The components of the kit are held in foam within a polyethylene case. The overall size of the case is approximately 130mm x 256mm x 343mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


₹119,089.52 per case

Details
Product Number   6949G-2
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents