text.skipToContent text.skipToNavigation

Corning® Chemistry Kit, Components with 19/22 Standard Taper Joints

Product Number6949E

E-mail
This Corning® kit is similar to No. 6949, as many of the same standard laboratory experiments can be performed with this kit. The kit’s PYREX® components all use 19/22 Standard Taper joints for standardization. It includes a distillation column and bleed tube for steam distillation or gas flow reactions. The components of the kit are held in foam within a polyethylene case. The overall case size is approximately 130mm x 256mm x 43mm. For more detail on individual components of the kit or to reorder replacement parts, refer to the specific catalog numbers. -190mm Distilling Column (2155-19). -190mm West Condenser (2705-19). -25 mL Round Bottom Boiling Flask (4320B-25). -50 mL Round Bottom Boiling Flask (4320B-50). -100 mL Round Bottom Boiling Flask (4320B-100). -250 mL Round Bottom Boiling Flask (4320B-250). -500 mL Round Bottom Boiling Flask (4320B-500). -125 mL Pear-Shaped Separatory Funnel (6413-125). -PYREX® Stopper, 7575-19). -Bleed Tube (7815-19). -Adapter Tube w/Thermometer Opening (8821-19). -Rubber Thermometer Holder (7715). -Vacuum Connecting Tube (8947-19). -3-Way Connecting Tube (9000-19). -Claisen Connecting Tube (9050-19). -Polyethylene Kit Box Only (6949E-BO). -Foam Insert Only (6949E-IO)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


₹117,670.32 per case

Details
Product Number   6949E
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Specifications Documents