Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Craig Recrystallization Tube, 2 mL
Product Number9100-2
This Craig Recrystallization Tube is a replacement part for the 6949M series of PYREX® microchemistry kits.
₹31,038.56 per case
Added to Your Shopping Cart
Details
| Product Number | 9100-2 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 2 mL (approx.) |
| I.D | 10 mm (approx.) |
| Length | 78 mm (approx.) |
| O.D. | 13 mm (approx.) |
| Sterile | No |
| Top Style | Plain |
Specifications Documents
Available Certificates