Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Round Bottom Flask Standard Taper 14/10 with Cap
Product Number4322-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This 10 mL Round Bottom Flask is a replacement part for the 6949M series of PYREX® microchemistry kits.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹40,118.20 per case
Added to Your Shopping Cart
Details
Product Number | 4322-10 |
Qty./Pk | 2 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Feature | Reusable |
Flask Style | Boiling |
Standard Taper Joint | 14/10 |
Stopper Style | No stopper |
Top Style | Threaded |
Specifications Documents