Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Pear-Shaped Squibb Separatory Funnel, PTFE Product Standard Stopcock, Polyethylene Standard Taper Stopper
Product Number6404-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More



(This is the suggested replacement for 6406-500FO.)
These 500 mL PYREX® pear-shaped glass separatory funnels have PTFE (Polytetrafluorethylene) No. 4 Product Standard stopcocks and No. 27 Standard Taper polyethylene stoppers. The stopper is made with a closed bottom and is of linear high density polyethylene to conform to Standard Taper stopper dimensions. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement polyethylene Standard Taper stoppers, see No. 7624-27; for PTFE stopcock assemblies, see No. 7681-4.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹64,048.59 per case
Added to Your Shopping Cart
Details
Product Number | 6404-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Body O.D. | 96.3 mm (approx.) |
Capacity | 500 mL |
Funnel Style | Squibb separatory |
Height With Stopper | 354 mm (approx.) |
PTFE Stopcock Plug No. | 4 |
Standard Taper Stopper No. | 27 |
Stopcock Style | Straight bore PTFE |
Stopper Style | HDPE |
Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11825030
- Quality Certificate - Lot No.04225006
- Quality Certificate - Lot No.34424025
- Quality Certificate - Lot No.28924032
- Quality Certificate - Lot No.24924017
- Quality Certificate - Lot No.18524135
- Quality Certificate - Lot No.14624014
- Quality Certificate - Lot No.10724014
- Quality Certificate - Lot No.05124019
- Quality Certificate - Lot No.02424041
- Quality Certificate - Lot No.32623036
- Quality Certificate - Lot No.26323035
- Quality Certificate - Lot No.21323014
- Quality Certificate - Lot No.19223024
- Quality Certificate - Lot No.16623025
- Quality Certificate - Lot No.13723020
- Quality Certificate - Lot No.10423014
- Quality Certificate - Lot No.03823027
- Quality Certificate - Lot No.32022047
- Quality Certificate - Lot No.25022223
- Quality Certificate - Lot No.15422038
- Quality Certificate - Lot No.03222254
- Quality Certificate - Lot No.00522120
- Quality Certificate - Lot No.33621056
- Quality Certificate - Lot No.27721082
- Quality Certificate - Lot No.17421012
- Quality Certificate - Lot No.13121024
- Quality Certificate - Lot No.11821059
- Quality Certificate - Lot No.07821025
- Quality Certificate - Lot No.04320004