Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Plain 100 mm Diameter 60° Angle Funnel with Long Narrow Stem
Product Number6140-100

Learn More

These 100 mm diameter PYREX® funnels have a beaded edge for strength. They are fabricated from blanks formed to a 60° angle, which permits accurate fitting of the filter paper, thus reducing filtering time. Stems are approximately 9 mm O.D. by 150 mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹6,475.13 per case
Product Number | 6140-100 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Funnel Style | Plain |
Height | 236 mm (approx.) |
Stem Length | 150 mm (approx.) |
Stem Outer Diameter | 9 mm (approx.) |
Top I.D. | 100 mm (approx.) |
- Quality Certificate - Lot No.20625046
- Quality Certificate - Lot No.11325040
- Quality Certificate - Lot No.33224047
- Quality Certificate - Lot No.26124033
- Quality Certificate - Lot No.14924039
- Quality Certificate - Lot No.06824017
- Quality Certificate - Lot No.35223042
- Quality Certificate - Lot No.30723023
- Quality Certificate - Lot No.17223044
- Quality Certificate - Lot No.04623065
- Quality Certificate - Lot No.30822022
- Quality Certificate - Lot No.27022050
- Quality Certificate - Lot No.18522013
- Quality Certificate - Lot No.09122025
- Quality Certificate - Lot No.08222121
- Quality Certificate - Lot No.04122029
- Quality Certificate - Lot No.30921077
- Quality Certificate - Lot No.26621036
- Quality Certificate - Lot No.15821041
- Quality Certificate - Lot No.12321020
- Quality Certificate - Lot No.11821096
- Quality Certificate - Lot No.07021027
- Quality Certificate - Lot No.09320061
- Quality Certificate - Lot No.08320134
- Quality Certificate - Lot No.31019073
- Quality Certificate - Lot No.19619037
- Quality Certificate - Lot No.12219008
- Quality Certificate - Lot No.12019091
- Quality Certificate - Lot No.02819023
- Quality Certificate - Lot No.30518126