Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 6L Squibb Glass Separatory Funnel, Glass Standard Taper Stopper and Standard Taper Stopcock
Product Number6400-6L
These 6L PYREX® pear-shaped separatory funnels have glass No. 10 Standard Taper stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. For replacement glass Standard Taper stoppers, see No. 7650; for stopcock plugs, see No. 7680; for retaining clips, see No. 7280.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹73,051.04 per case
Added to Your Shopping Cart
Details
| Product Number | 6400-6L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Body O.D. | 225 mm (approx.) |
| Capacity | 6 L |
| Funnel Style | Squibb separatory |
| Height With Stopper | 630 mm (approx.) |
| Standard Taper Stopcock Plug No. | 10 |
| Standard Taper Stopper No. | 38 |
| Stopcock Style | Straight bore glass |
| Stopper Style | Hollow glass |
| Top Style | Standard Taper Stopper |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11520029
- Quality Certificate - Lot No.08420014
- Quality Certificate - Lot No.02320041
- Quality Certificate - Lot No.09418001
- Quality Certificate - Lot No.30715001
- Quality Certificate - Lot No.18215001
- Quality Certificate - Lot No.17813001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35407002
- Quality Certificate - Lot No.18508002