Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 15 mL Buchner Funnels with 20 mm Diameter Medium Porosity Fritted Disc
Product Number36060-15M

These 15 mL PYREX® Buchner funnels have a 20mm diameter medium porosity fritted disc with a porosity range of 10 to 15 µm which is held toward the minimum pore diameter . The porosity for the pore diameter of the filter is determined in the same manner as specified in ASTM E-128 “Maximum Pore Diameter and Permeability of Rigid Porous Filters for Laboratory Use.” The disc should not be subjected to pressure differential in excess of 1 atmosphere. The top edge is beaded. Please check our Technical Information Listing on fritted ware, see Guide to Selecting and Using Fritted Glassware.
₹17,958.02 per case
Added to Your Shopping Cart
Details
Product Number | 36060-15M |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 15 mL |
Disc Diameter | 2 mm (approx.) |
Funnel Style | Buchner |
Height | 136 mm (approx.) |
Length Above Disc | 47 mm (approx.) |
Porosity | Medium |
Stem Length | 75 mm (approx.) |
Stem Outer Diameter | 8 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06925066
- Quality Certificate - Lot No.05621066
- Quality Certificate - Lot No.18920330
- Quality Certificate - Lot No.35019101
- Quality Certificate - Lot No.02819066
- Quality Certificate - Lot No.28218330
- Quality Certificate - Lot No.13018330
- Quality Certificate - Lot No.22817330
- Quality Certificate - Lot No.16617330
- Quality Certificate - Lot No.13717330
- Quality Certificate - Lot No.35016330
- Quality Certificate - Lot No.22416330
- Quality Certificate - Lot No.06416101
- Quality Certificate - Lot No.27215018
- Quality Certificate - Lot No.12515510
- Quality Certificate - Lot No.03515018
- Quality Certificate - Lot No.30314018
- Quality Certificate - Lot No.16014018
- Quality Certificate - Lot No.05814018
- Quality Certificate - Lot No.34313018
- Quality Certificate - Lot No.28813018
- Quality Certificate - Lot No.23313018
- Quality Certificate - Lot No.17513018
- Quality Certificate - Lot No.11213018
- Quality Certificate - Lot No.05713018
- Quality Certificate - Lot No.25512201
- Quality Certificate - Lot No.20712201
- Quality Certificate - Lot No.06212001
- Quality Certificate - Lot No.35011101
- Quality Certificate - Lot No.27711101