Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings
Product Number7100-1
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 70710-1.)
These 1 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹6,013.00 per case
Added to Your Shopping Cart
Details
Product Number | 7100-1 |
Qty./Pk | 12 / Pk |
Qty./Cs | 50 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 313 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24224006
- Quality Certificate - Lot No.15724025
- Quality Certificate - Lot No.09224010
- Quality Certificate - Lot No.08624021
- Quality Certificate - Lot No.33823011
- Quality Certificate - Lot No.32923025
- Quality Certificate - Lot No.27823016
- Quality Certificate - Lot No.19423053
- Quality Certificate - Lot No.13923009
- Quality Certificate - Lot No.06023071