Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-1
Learn More
These 1 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹17,083.00 per case
Product Number | 7103C-1 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
- Quality Certificate - Lot No.10224009
- Quality Certificate - Lot No.34023005
- Quality Certificate - Lot No.23323007
- Quality Certificate - Lot No.20223061
- Quality Certificate - Lot No.14623057
- Quality Certificate - Lot No.08123001
- Quality Certificate - Lot No.01123013
- Quality Certificate - Lot No.33722024
- Quality Certificate - Lot No.27222048
- Quality Certificate - Lot No.18722080
- Quality Certificate - Lot No.07122001
- Quality Certificate - Lot No.28821054
- Quality Certificate - Lot No.21821006
- Quality Certificate - Lot No.15321035
- Quality Certificate - Lot No.11921049