Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 2 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-2
Learn More
These 2 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹21,867.00 per case
Product Number | 7103C-2 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
- Quality Certificate - Lot No.17824301
- Quality Certificate - Lot No.08524029
- Quality Certificate - Lot No.29723032
- Quality Certificate - Lot No.16023015
- Quality Certificate - Lot No.09523010
- Quality Certificate - Lot No.07423010
- Quality Certificate - Lot No.00423029
- Quality Certificate - Lot No.26622052
- Quality Certificate - Lot No.23522068
- Quality Certificate - Lot No.17622056
- Quality Certificate - Lot No.06922002
- Quality Certificate - Lot No.29621005
- Quality Certificate - Lot No.22121011