Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 20 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-20
Learn More
These 20 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. These precision PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹30,341.00 per case
Product Number | 7103C-20 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 20 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.03 mL |
Length | 516 mm (approx.) |
- Quality Certificate - Lot No.06624239
- Quality Certificate - Lot No.23723008
- Quality Certificate - Lot No.12523018
- Quality Certificate - Lot No.34422019
- Quality Certificate - Lot No.14622011
- Quality Certificate - Lot No.24421012
- Quality Certificate - Lot No.24321068
- Quality Certificate - Lot No.20121009
- Quality Certificate - Lot No.17521058
- Quality Certificate - Lot No.29720002
- Quality Certificate - Lot No.20519089
- Quality Certificate - Lot No.13519042
- Quality Certificate - Lot No.08819074
- Quality Certificate - Lot No.01019090
- Quality Certificate - Lot No.28418030
- Quality Certificate - Lot No.26318052
- Quality Certificate - Lot No.02518051
- Quality Certificate - Lot No.25717056
- Quality Certificate - Lot No.19117006
- Quality Certificate - Lot No.04017041
- Quality Certificate - Lot No.26716013
- Quality Certificate - Lot No.11716044
- Quality Certificate - Lot No.21915001
- Quality Certificate - Lot No.08515012
- Quality Certificate - Lot No.22014003
- Quality Certificate - Lot No.17714054
- Quality Certificate - Lot No.12014268
- Quality Certificate - Lot No.04314017
- Quality Certificate - Lot No.02214001
- Quality Certificate - Lot No.35013001