Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-25
Learn More
These 25 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. These precision PYREX® volumetric pipets are manufactured and calibrated (TC - bottom line) and To Deliver (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹30,887.00 per case
Product Number | 7103C-25 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.03 mL |
Length | 521 mm (approx.) |
- Quality Certificate - Lot No.20224014
- Quality Certificate - Lot No.30723050
- Quality Certificate - Lot No.17823006
- Quality Certificate - Lot No.14623027
- Quality Certificate - Lot No.11723029
- Quality Certificate - Lot No.06823007
- Quality Certificate - Lot No.35022055
- Quality Certificate - Lot No.13422028
- Quality Certificate - Lot No.19720028
- Quality Certificate - Lot No.16220034
- Quality Certificate - Lot No.07020114
- Quality Certificate - Lot No.31019037
- Quality Certificate - Lot No.17619046
- Quality Certificate - Lot No.14119025
- Quality Certificate - Lot No.08719092
- Quality Certificate - Lot No.09618055
- Quality Certificate - Lot No.00518001
- Quality Certificate - Lot No.29917042
- Quality Certificate - Lot No.26917003
- Quality Certificate - Lot No.24117021
- Quality Certificate - Lot No.17017009
- Quality Certificate - Lot No.06017022
- Quality Certificate - Lot No.05917044
- Quality Certificate - Lot No.27816034
- Quality Certificate - Lot No.27216045
- Quality Certificate - Lot No.11916042
- Quality Certificate - Lot No.28815098
- Quality Certificate - Lot No.25415032
- Quality Certificate - Lot No.20615004
- Quality Certificate - Lot No.10515034