Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 9 mL Volumetric Pipets, Serialized/Certified, TC/TD, Class A, Color-Coded, Colored Markings
Product Number7103C-9
These 9 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). These precision PYREX® volumetric pipets are manufactured and calibrated "To Contain" (TC - bottom line) and "To Deliver" (TD - top line) to specifications for Class A volumetric ware. Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹22,894.79 per case
| Product Number | 7103C-9 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 9 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
| Tolerance | 0.02 mL |
| Length | 424 mm (approx.) |
- Quality Certificate - Lot No.31825008
- Quality Certificate - Lot No.31324040
- Quality Certificate - Lot No.20224001
- Quality Certificate - Lot No.23823004
- Quality Certificate - Lot No.29522003
- Quality Certificate - Lot No.22522026
- Quality Certificate - Lot No.26321017
- Quality Certificate - Lot No.15321036
- Quality Certificate - Lot No.14921001
- Quality Certificate - Lot No.26620001
- Quality Certificate - Lot No.01620054
- Quality Certificate - Lot No.02319008
- Quality Certificate - Lot No.25817033
- Quality Certificate - Lot No.20017034
- Quality Certificate - Lot No.08717028
- Quality Certificate - Lot No.03217039
- Quality Certificate - Lot No.27916001
- Quality Certificate - Lot No.25015026
- Quality Certificate - Lot No.12415028
- Quality Certificate - Lot No.03515019
- Quality Certificate - Lot No.33013036
- Quality Certificate - Lot No.07812001
- Quality Certificate - Lot No.32809013
- Quality Certificate - Lot No.28009082
- Quality Certificate - Lot No.21209020
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.CS20574
- Quality Certificate - Lot No.CS20573
- Quality Certificate - Lot No.CS20572