Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1 mL Reusable Measuring Pipets, 0.01 mL Graduation Interval, TD, Color-Coded, Colored Markings
Product Number7065-1C

These pipets are color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. The top end of 5 mL to 25 mL sizes is constricted (Mohr type). They are calibrated “To Deliver” their total capacity without blow-out.
Do not pipet by mouth. We suggest using a mechanical pipetting device.
Reference: ASTM E-1293.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹16,553.79 per case
Product Number | 7065-1C |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 1 mL |
Pipet Style | Measuring |
Tip Shape | Round |
Feature | Reusable |
Graduation Interval | 0.01 mL |
Tolerance | 0.02 mL |
O.D. | 7 mm (approx.) |
- Quality Certificate - Lot No.09425051
- Quality Certificate - Lot No.26324024
- Quality Certificate - Lot No.20024035
- Quality Certificate - Lot No.16024006
- Quality Certificate - Lot No.18023019
- Quality Certificate - Lot No.04723038
- Quality Certificate - Lot No.21622031
- Quality Certificate - Lot No.03620066
- Quality Certificate - Lot No.01320028
- Quality Certificate - Lot No.06419001
- Quality Certificate - Lot No.22918045
- Quality Certificate - Lot No.34317011
- Quality Certificate - Lot No.00217024
- Quality Certificate - Lot No.35616063
- Quality Certificate - Lot No.30616373
- Quality Certificate - Lot No.24016029
- Quality Certificate - Lot No.17416062
- Quality Certificate - Lot No.04816105
- Quality Certificate - Lot No.33515017
- Quality Certificate - Lot No.32515002
- Quality Certificate - Lot No.23715031
- Quality Certificate - Lot No.15215010
- Quality Certificate - Lot No.02815066
- Quality Certificate - Lot No.34614033
- Quality Certificate - Lot No.08714008
- Quality Certificate - Lot No.01014022
- Quality Certificate - Lot No.35513027
- Quality Certificate - Lot No.18913025
- Quality Certificate - Lot No.17913072
- Quality Certificate - Lot No.09513073