Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings
Product Number7100-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 70710-10.)
These 10 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 7100-10 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.02 mL |
Length | 429 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07825004
- Quality Certificate - Lot No.03225033
- Quality Certificate - Lot No.02325003
- Quality Certificate - Lot No.27624044
- Quality Certificate - Lot No.27124010
- Quality Certificate - Lot No.15324011
- Quality Certificate - Lot No.15224003
- Quality Certificate - Lot No.06524002
- Quality Certificate - Lot No.04124002
- Quality Certificate - Lot No.24923042
- Quality Certificate - Lot No.16623013
- Quality Certificate - Lot No.12423033
- Quality Certificate - Lot No.08223022
- Quality Certificate - Lot No.04023025
- Quality Certificate - Lot No.02023022
- Quality Certificate - Lot No.35122013
- Quality Certificate - Lot No.31422031