Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Class A Volumetric Flask Only
Product Number5640-10FO
These PYREX® 10 mL volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 9 Standard Taper glass stoppers. Stoppers are supplied separately. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹12,803.62 per case
Added to Your Shopping Cart
Details
| Product Number | 5640-10FO |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Standard Taper Stopper No. | 9 |
| Height | 121 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24825043
- Quality Certificate - Lot No.18425091
- Quality Certificate - Lot No.15425003
- Quality Certificate - Lot No.27824035
- Quality Certificate - Lot No.23624043
- Quality Certificate - Lot No.20424033
- Quality Certificate - Lot No.15624008
- Quality Certificate - Lot No.09524044
- Quality Certificate - Lot No.06424028
- Quality Certificate - Lot No.27923039
- Quality Certificate - Lot No.16723017
- Quality Certificate - Lot No.11823020
- Quality Certificate - Lot No.31422059
- Quality Certificate - Lot No.26622007
- Quality Certificate - Lot No.14622048
- Quality Certificate - Lot No.08722018
- Quality Certificate - Lot No.02022035
- Quality Certificate - Lot No.28821034
- Quality Certificate - Lot No.24621039
- Quality Certificate - Lot No.18321042
- Quality Certificate - Lot No.11021009
- Quality Certificate - Lot No.05621129
- Quality Certificate - Lot No.27520049
- Quality Certificate - Lot No.34119013
- Quality Certificate - Lot No.16619027
- Quality Certificate - Lot No.10219033
- Quality Certificate - Lot No.03919032
- Quality Certificate - Lot No.32018038
- Quality Certificate - Lot No.26318073